Round, single nut, bonded return tube.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Diameter

Lead

Ball Diameter

Circuits

Dynamic Load

Static Load

N/A 8 mm N/A 2.5 mm N/A 2 mm N/A 2.5x1 N/A 218 kgf N/A 317 kgf
N/A 10 mm N/A 2.5 mm N/A 2 mm N/A 2.5x1 N/A 252 kgf N/A 405 kgf
N/A 10 mm N/A 4 mm N/A 2.381 mm N/A 2.5x1 N/A 305 kgf N/A 466 kgf
N/A 12 mm N/A 5 mm N/A 2 mm N/A 2.5x1 N/A 275 kgf N/A 481 kgf
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 2.5x1 N/A 678 kgf N/A 1226 kgf
N/A 16 mm N/A 10 mm N/A 3.175 mm N/A 2.5x1 N/A 667 kgf N/A 1194 kgf
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 2.5x1 N/A 746 kgf N/A 1526 kgf
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 3.5x1 N/A 1001 kgf N/A 2149 kgf
N/A 20 mm N/A 10 mm N/A 4.763 mm N/A 2.5x1 N/A 1280 kgf N/A 2314 kgf
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 1534 kgf N/A 3975 kgf
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 1702 kgf N/A 5098 kgf
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 2.5x2 N/A 4384 kgf N/A 10345 kgf
N/A 40 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 1859 kgf N/A 6354 kgf
N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 2.5x2 N/A 4812 kgf N/A 12732 kgf
N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 2004 kgf N/A 7941 kgf
N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 3.5x2 N/A 7145 kgf N/A 22477 kgf
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 3.5x2 N/A 7868 kgf N/A 28291 kgf
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1