Round, single nut, bonded return tube.
Unit of Measure
Items
RSB Type Nuts_RolledBallScrew Series

RSB Type Nuts

RSB Type Nuts_RolledBallScrew Series

RSB Type Nuts

RSB Type Nuts_RolledBallScrew Series

RSB Type Nuts

RSB Type Nuts_RolledBallScrew Series

RSB Type Nuts

RSB Type Nuts_RolledBallScrew Series

RSB Type Nuts
Type N/A Ball Nut
Nominal Diameter N/A 8 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 16 mm
E N/A 22 mm N/A 24 mm N/A 26 mm N/A 26 mm N/A 36 mm
L N/A 24.0 mm N/A 24.0 mm N/A 34 mm N/A 38 mm N/A 42 mm
M N/A M18x1P N/A M20x1P N/A M22x1P N/A M20x1P N/A M30x1.5P
J N/A 7.5 mm N/A 7.5 mm N/A 10 mm N/A 8 mm N/A 12 mm
Lead N/A 2.5 mm N/A 2.5 mm N/A 4 mm N/A 5 mm N/A 5 mm
Ball Diameter N/A 2 mm N/A 2 mm N/A 2.381 mm N/A 2 mm N/A 3.175 mm
Pitch Circle Diameter (PCD) N/A
Root Diameter (RD) N/A
Circuits N/A 2.5x1
Return Tube Height N/A
Return Tube Width N/A
Nut Chamfer N/A
Stiffness N/A
Dynamic Load N/A 218 kgf N/A 252 kgf N/A 305 kgf N/A 275 kgf N/A 678 kgf
Static Load N/A 317 kgf N/A 405 kgf N/A 466 kgf N/A 481 kgf N/A 1226 kgf
Material N/A
Weight N/A