Round, single nut, bonded return tube.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 12 mm

E

N/A 26 mm

L

N/A 38 mm

M

N/A M20x1P

J

N/A 8 mm

Lead

N/A 5 mm

Ball Diameter

N/A 2 mm

Circuits

N/A 2.5x1

Dynamic Load

N/A 275 kgf

Static Load

N/A 481 kgf