Round, single nut, bonded return tube.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 32 mm

E

N/A 54 mm

L

N/A 69 mm

M

N/A M50x2P

J

N/A 19.0 mm

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Circuits

N/A 2.5x2

Dynamic Load

N/A 1702 kgf

Static Load

N/A 5098 kgf