Round, single nut, bonded return tube.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

E

N/A 88 mm

L

N/A 135 mm

M

N/A M82x2P

J

N/A 29.0 mm

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Circuits

N/A 3.5x2

Dynamic Load

N/A 7145 kgf

Static Load

N/A 22477 kgf