• Linear Guides

    A linear guideway allows a type of linear motion that utilizes rolling elements such as balls or rollers. By using recirculating rolling elements between the rail and the block, a linear guideway can achieve high precision linear motion. Compared to a traditional slide, the coefficient of friction for a linear guideway is only 1/50. Because of the restraint effect between the rails and the blocks, linear guideways can take up loads in both the up/down and the left/right directions. With these features, linear guideways can greatly enhance moving accuracy, especially, when accompanied with precise ball screws.

  • Ball Screws

    Ballscrews, also called a ball bearing screws, recirculating ballscrews, etc., consist of a screw spindle and a nut integrated with balls and the balls’ return mechanism, return tubes or return caps. Ballscrews are the most common type of screws used in industrial machinery and precision machines. The primary function of a ballscrew is to convert rotary motion to linear motion or torque to thrust, and vice versa, with the features of high accuracy, reversibility and efficiency.

  • Support Units - WBK Series

    Bearing supports are composed of main body, bearings, cover plate, spacers, oil seals, lock nut, and set screws. Matched with the customer´s axial loading requirement, the bearing support has three configuration types: DF, DFD and DFF.

  • Single Axis Stage - KK Series

    HIWIN Corporation's single axis stages utilize a combination of a motor driven ballscrew or belt and linear guideway system. These compact and lightweight units are customizable and can be easily transformed into a multi-axis system, making them suitable for a wide range of industrial applications. Depending on the application needs, Hiwin offers a single axis stage that will increase a systems productivity and efficiency.

  • crossed-roller-bearings

    HIWIN Corporation Crossed Roller Bearings consist of an outer ring, an inner ring, and a plurality of rollers and spacers. The roller lies between the inner and outer ring with the spacers placed between the rollers to prevent the mutual friction between them thereby decreasing the torque resistance for rotation. There are six types of Hiwin Crossed Roller Bearings comprising of, the split outer ring type (CRBA), the split inner ring type (CRBB), the high rigidity type (CRBC), the split outer ring with mounting holes (CRBD), the high rigidity with mounting holes (CRBE) and the customized type (CRBX).

  • Datorker® Strain Wave Gearing Systems

    DATORKER®
    Strain Wave Gearing System offers industry leading precision, efficiency, torsional rigidity with low starting torque.

    Features:
    Compact and Light Weight
    Simple assembly and integration

    High Accuracy
    Precise positioning and accuracy with no backlash

    Customizable
    Can be customized to suit unique applications

    High Torque
    Widely used in automation and inspection equipment

    Wide Range of Reduction Ratios
    Multiple sizes and reduction ratios available


    Applications:

      • Aerospace

      • Heavy-Duty Equipment

      • Industrial Robots

      • Machine Tools

      • Measuring & Testing

      • Medical Equipment

      • Printing Machines

      • Semiconductor Equipment

      • Woodworking Machines

    • Specialty Machines

  • AC Servo Drives

    HIWIN Corporation offers AC servo motors and stepper motors, which when combined with Hiwin's product line are great solutions for converting rotary motion into linear motion. Our motors complement our product offerings and can be a complete linear motion solution when our servo drive is incorporated. Our servo drive solution is compatible with: high performance drives for linear motors, shaft motors, torque motors, and AC servo motors.

  • Positioning Measurement Systems

    HIWIN Corporation's positioning measurement system integrates a linear guideway with a magnetic encoder. This solution offers the high stiffness and rigidity of a guideway combined with the high precision of a magnetic encoder. The encoder is a non-contact measuring sensor and the magnetic strip is embedded to prevent possible damage caused from external debris, these features ensure a longer service life. Hiwin also offers standalone read heads if space is limited or a guiding system is already in place.

  • Linear Motors

    HIWIN linear motors can be core-type or non-core-type, core-type linear motor have larger thrust, Non-core-type linear motors are more lightweight, with good dynamic characteristics. There is no drive mechanism between motor and load.A direct drive mechanism is simpler and therefore has excellent dynamic response. In addition, linear motors are designed for non-contact and do not produce wear, accuracy is better, and maintenance is reduced.

  • DMS Series Drive

    HIWIN Corporation torque motor and rotary tables ensure excellent acceleration capabilities and high precision uniform movements. Hiwin torque motor and rotary tables are backlash free, extremely rigid, optimized for high torques, have robust dynamics and are especially well suited for tasks in a wide range of automation processes. Various sizes in diameter and height are available with the option to add a servo drive for a complete plug and play solution.

  • RA620-1739

    Hiwin Corporation’s industrial robot product line includes both articulated and SCARA models. Software is included in the purchase with no additional charge. Updates are also available without charge . Both electric and integrated electric grippers are available.

    Hiwin can supply a complete solution or separate components.