Round, single nut, bonded return tube.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 20 mm

E

N/A 38 mm

L

N/A 45 mm

M

N/A M35x1.5P

J

N/A 15.0 mm

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Circuits

N/A 2.5x1

Dynamic Load

N/A 746 kgf

Static Load

N/A 1526 kgf