Round, single nut, bonded return tube.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 20 mm

E

N/A 52 mm

L

N/A 60 mm

M

N/A M40x1.5P

J

N/A 15.0 mm

Lead

N/A 10 mm

Ball Diameter

N/A 4.763 mm

Circuits

N/A 2.5x1

Dynamic Load

N/A 1280 kgf

Static Load

N/A 2314 kgf