Round, single nut, bonded return tube.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 20 mm

E

N/A 40 mm

L

N/A 54 mm

M

N/A M36x1.5P

J

N/A 14.0 mm

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Circuits

N/A 3.5x1

Dynamic Load

N/A 1001 kgf

Static Load

N/A 2149 kgf