Round, single nut, bonded return tube.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 10 mm

E

N/A 24 mm

L

N/A 24.0 mm

M

N/A M20x1P

J

N/A 7.5 mm

Lead

N/A 2.5 mm

Ball Diameter

N/A 2 mm

Circuits

N/A 2.5x1

Dynamic Load

N/A 252 kgf

Static Load

N/A 405 kgf