High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Inner Diameter (mm)

Outside Diameter (mm)

Width (mm)

Oil Holes (mm)

  • 1.5
  • 2
  • 2.5
  • 3

Dynamic Load Rating (kN)

Static Load Rating (kN)

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

N/A 50 mm N/A 66 mm N/A 8 mm N/A 1.5 mm N/A 6.1 kN N/A 8.7 kN
N/A 60 mm N/A 76 mm N/A 8 mm N/A 1.5 mm N/A 6.7 kN N/A 10.4 kN
N/A 70 mm N/A 86 mm N/A 8 mm N/A 1.5 mm N/A 7.3 kN N/A 12.1 kN
N/A 80 mm N/A 96 mm N/A 8 mm N/A 1.5 mm N/A 7.8 kN N/A 13.8 kN
N/A 90 mm N/A 106 mm N/A 8 mm N/A 1.5 mm N/A 8.3 kN N/A 15.5 kN
N/A 100 mm N/A 116 mm N/A 8 mm N/A 1.5 mm N/A 8.8 kN N/A 17.3 kN
N/A 20 mm N/A 36 mm N/A 8 mm N/A 1.5 mm N/A 4.1 kN N/A 4 kN
N/A 25 mm N/A 41 mm N/A 8 mm N/A 1.5 mm N/A 4.5 kN N/A 4.8 kN
N/A 30 mm N/A 55 mm N/A 10 mm N/A 1.5 mm N/A 8.2 kN N/A 9.2 kN
N/A 35 mm N/A 60 mm N/A 10 mm N/A 1.5 mm N/A 8.5 kN N/A 10 kN
N/A 40 mm N/A 65 mm N/A 10 mm N/A 1.5 mm N/A 9.3 kN N/A 11.6 kN
N/A 45 mm N/A 70 mm N/A 10 mm N/A 1.5 mm N/A 9.6 kN N/A 12.5 kN
N/A 50 mm N/A 80 mm N/A 13 mm N/A 2 mm N/A 18.9 kN N/A 23.4 kN
N/A 60 mm N/A 90 mm N/A 13 mm N/A 2 mm N/A 20.3 kN N/A 27 kN
N/A 70 mm N/A 100 mm N/A 13 mm N/A 2 mm N/A 21.7 kN N/A 30.6 kN
N/A 80 mm N/A 110 mm N/A 13 mm N/A 2 mm N/A 22.8 kN N/A 34.2 kN
N/A 80 mm N/A 120 mm N/A 16 mm N/A 2.5 mm N/A 30.2 kN N/A 44.8 kN
N/A 90 mm N/A 130 mm N/A 16 mm N/A 2.5 mm N/A 30.8 kN N/A 47.4 kN
N/A 90 mm N/A 140 mm N/A 20 mm N/A 2.5 mm N/A 39.7 kN N/A 60.2 kN
N/A 100 mm N/A 140 mm N/A 16 mm N/A 2.5 mm N/A 32.5 kN N/A 52.3 kN
N/A 100 mm N/A 150 mm N/A 20 mm N/A 2.5 mm N/A 40.4 kN N/A 63.6 kN
N/A 110 mm N/A 160 mm N/A 20 mm N/A 2.5 mm N/A 42.7 kN N/A 70.2 kN
N/A 120 mm N/A 150 mm N/A 16 mm N/A 2.5 mm N/A 28.1 kN N/A 50.3 kN
N/A 120 mm N/A 170 mm N/A 20 mm N/A 2.5 mm N/A 44.9 kN N/A 76.9 kN
N/A 120 mm N/A 180 mm N/A 25 mm N/A 2.5 mm N/A 66.3 kN N/A 109 kN
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3