High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 60 mm

Outside Diameter

N/A 90 mm

Width

N/A 13 mm

Radius

N/A 0.6 mm

Oil Holes

N/A 2 mm

Dynamic Load Rating

N/A 20.3 kN

Static Load Rating

N/A 27 kN

da

N/A 67 mm

Da

N/A 82 mm