Crossed Roller Bearings
>
High rigidity type CRBC
> Advanced Search
Advanced Search in High rigidity type CRBC
Unit of Measure
Imperial
Metric
Both
Specifications
Inner Diameter (mm)
No Preference
20
25
30
35
40
45
50
60
70
80
90
100
110
120
130
140
150
160
170
180
190
200
400
Outside Diameter (mm)
No Preference
36
41
55
60
65
66
70
76
80
86
90
96
100
106
110
116
120
130
140
150
160
170
180
190
200
210
220
240
260
480
Width (mm)
No Preference
8
10
13
16
20
25
35
Oil Holes (mm)
1.5
2
2.5
3
Dynamic Load Rating (kN)
No Preference
4.1
4.5
6.1
6.7
7.3
7.8
8.2
8.3
8.5
8.8
9.3
9.6
18.9
20.3
21.7
22.8
28.1
30.2
30.8
32.5
39.7
40.4
42.7
44.9
52.3
54.5
66.3
67.8
69.5
73.1
74.5
79.6
82.3
219.4
Static Load Rating (kN)
No Preference
4
4.8
8.7
9.2
10
10.4
11.6
12.1
12.5
13.8
15.5
17.3
23.4
27
30.6
34.2
44.8
47.4
50.3
52.3
60.2
63.6
70.2
76.9
103.6
109
113.6
114.8
120.6
131.9
137.7
154.8
166.4
523.9