High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 35 mm

Outside Diameter

N/A 60 mm

Width

N/A 10 mm

Radius

N/A 0.6 mm

Oil Holes

N/A 1.5 mm

Dynamic Load Rating

N/A 8.5 kN

Static Load Rating

N/A 10 kN

da

N/A 40 mm

Da

N/A 51.8 mm