High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 80 mm

Outside Diameter

N/A 96 mm

Width

N/A 8 mm

Chamfer

N/A 0.6 mm

Oil Holes

N/A 1.5 mm

Dynamic Load Rating

N/A 7.8 kN

Static Load Rating

N/A 13.8 kN

da

N/A 83.2 mm

Da

N/A 91 mm