High rigidity type CRBC
Crossed Roller Bearings
High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure
Items |
CRBC05008WWC1P0L High rigidity type CRBC |
CRBC06008WWC1P0L High rigidity type CRBC |
CRBC07008WWC1P0L High rigidity type CRBC |
CRBC08008WWC1P0L High rigidity type CRBC |
CRBC09008WWC1P0L High rigidity type CRBC |
|||||
Inner Diameter | N/A 50 mm | N/A 60 mm | N/A 70 mm | N/A 80 mm | N/A 90 mm | |||||
Outside Diameter | N/A 66 mm | N/A 76 mm | N/A 86 mm | N/A 96 mm | N/A 106 mm | |||||
Width | N/A 8 mm | |||||||||
Radius | N/A | |||||||||
Chamfer | N/A 0.6 mm | |||||||||
Oil Holes | N/A 1.5 mm | |||||||||
Dynamic Load Rating | N/A 6.1 kN | N/A 6.7 kN | N/A 7.3 kN | N/A 7.8 kN | N/A 8.3 kN | |||||
Static Load Rating | N/A 8.7 kN | N/A 10.4 kN | N/A 12.1 kN | N/A 13.8 kN | N/A 15.5 kN | |||||
da | N/A 53.2 mm | N/A 63.2 mm | N/A 73.2 mm | N/A 83.2 mm | N/A 93.2 mm | |||||
Da | N/A 61 mm | N/A 71 mm | N/A 81 mm | N/A 91 mm | N/A 101 mm | |||||
|