High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Unit of Measure

Inner Diameter

N/A 70 mm

Outside Diameter

N/A 100 mm

Width

N/A 13 mm

Radius

N/A 0.6 mm

Oil Holes

N/A 2 mm

Dynamic Load Rating

N/A 21.7 kN

Static Load Rating

N/A 30.6 kN

da

N/A 77 mm

Da

N/A 92 mm