Excellent Smart Cube
E1 Series Servo Drives
This HIWIN Excellent Smart Cube (ESC) accessory is an advanced encoder interface that works for HIWIN E Series Drives, used to help integrate HIWIN motion control systems. The ESC is crucial for maintaining precise control over industrial processes and ensuring optimal performance. Additionally, it features temperature sensing technology to monitor the operating temperature of the encoder, preventing overheating issues and maintaining system integrity.
- Offers Motor Thermal Protection (TS), using PTC (Positive Temperature Coefficient) Thermistor
- With an ESC (Excellent Smart Cube), E1 can support other types of encoders, such as analog (SIN/COS), EnDat® and BiSS®-C.
- Incorporates state-of-the-art encoder technology, providing real-time feedback on position, speed, and direction.
Item # |
Input AC voltage Phase |
Maximum Output Voltage |
Maximum Output Current |
---|---|---|---|
DRV-MF-SC | Input AC voltage Phase N/A 1ø , 3ø | Maximum Output Voltage N/A +5.0 V ±5% | Maximum Output Current N/A 650 mA |