• Grouped E1 Motors

    EM1 Series AC Servo Motors are highly reliable closed-loop systems able to maintain high speed with low torque.

    • Encoder resolution option 17bits / 23bits
    • High servo control bandwidth allows for precise angular motor positioning
    • Quick and easy installation interface
    • Rated output 50 W - 2 KW
    • IP65 and optional brake and key

  • E2 Drive Type

    HIWIN AC Servo Drives are high-performance drives available in a variety of sizes and options with advanced auto-tuning and built-in STO function, supporting several types of encoders and control interfaces. Suitable for single and multi-axis applications, where high accuracy is critical, choose the E1 or E2 Series.

  • HIMC Controllers

    Multi-axis motion control master with versatile programming capabilities for demanding industrial applications.

    • Up to 16 fully synchronized axes 
    • Controller cycle time 250 µ-seconds 
    • 10/100/1000 Mbps Ethernet/IP host communication 
    • Multi-task HMPL programming with maximum 64 user tasks 
    • Software library supported for C/C++/C#/LabVIEW/Python
    • Support all mega-ulink 2.0 compatible drives
    • I/O module available (HIOM)
    • UL certified/CE compliant

  • Cable

    Explore available HIWIN cables for seamless performance and reliability. These essential accessories ensure smooth and efficient operation.