Unit of Measure
Specifications
Type |
N/A Drive Accessory |
Operating Temperature |
N/A 0°C to ±45°C |
Storage Temperature |
N/A -20°C to +65°C |
Input AC voltage Phase |
N/A 1ø , 3ø |
Maximum Output Voltage |
N/A +5.0 V ±5% |
Maximum Output Current |
N/A 650 mA |
Motor Thermal Protection (TS) |
N/A PTC (Positive Temperature Coefficient) Termistor |
Over-Temperature Protection |
N/A PTC |
IP Rating |
N/A IP20 |