• E1 Drive types

    The HIWIN E1 servo drive is designed to accommodate the diverse requirements of various industries, offering support for AC servo motors, linear motors, and direct drive motors. These drives feature an intelligent tuneless function that seamlessly handles changes in load, resulting in faster and more stable machine operations. Additionally, the unique gantry control function ensures excellent performance, providing users with a highly efficient and cost-effective control system solution.

    • With two independent channels of 16-bit high-resolution analog voltage command input, suitable for velocity control mode and torque control mode
    • Built-in velocity ripple compensation, vibration suppression and error compensation
    • The ESC (Excellent Smart Cube) accessory allows E1 drives to track temperature control as well as support other types of encoders, such as analog (SIN/COS), EnDat® and BiSS®-C.

  • E2 Drive Type

    The intelligent tuneless function used with AC servo motors, linear motors, and direct drive motors can equip with different load changes, which make the machine operate fast, stable and effectively shorten the setup time.

    • Built-in Multi-Motion Function.
    • Preset typical motions with pull-down menus to save programming effort.
    • A more compact design with lower voltage requirements.
    • Built-in STO Function.
    • When STO (Safe Torque Off) is engaged on E2 servo drives, the motor will come to a dead stop, protecting equipment and personnel.