• E1 Drive types

    The HIWIN E1 servo drive is designed to accommodate the diverse requirements of various industries, offering support for AC servo motors, linear motors, and direct drive motors. These drives feature an intelligent tuneless function that seamlessly handles changes in load, resulting in faster and more stable machine operations. Additionally, the unique gantry control function ensures excellent performance, providing users with a highly efficient and cost-effective control system solution.

    • With two independent channels of 16-bit high-resolution analog voltage command input, suitable for velocity control mode and torque control mode
    • Built-in velocity ripple compensation, vibration suppression and error compensation
    • The ESC (Excellent Smart Cube) accessory allows E1 drives to track temperature control as well as support other types of encoders, such as analog (SIN/COS), EnDat® and BiSS®-C.

  • Excellent Smart Cube

    This HIWIN Excellent Smart Cube (ESC) accessory is an advanced encoder interface that works for HIWIN E Series Drives, used to help integrate HIWIN motion control systems. The ESC is crucial for maintaining precise control over industrial processes and ensuring optimal performance. Additionally, it features temperature sensing technology to monitor the operating temperature of the encoder, preventing overheating issues and maintaining system integrity.

    • Offers Motor Thermal Protection (TS), using PTC (Positive Temperature Coefficient) Thermistor
    • With an ESC (Excellent Smart Cube), E1 can support other types of encoders, such as analog (SIN/COS), EnDat® and BiSS®-C.
    • Incorporates state-of-the-art encoder technology, providing real-time feedback on position, speed, and direction.