Print Back
Unit of Measure

Specifications

Type

N/A Drive Accessory

Operating Temperature

N/A 0°C to ±45°C

Storage Temperature

N/A -20°C to +65°C

Input AC voltage Phase

N/A 1ø , 3ø

Maximum Output Voltage

N/A +5.0 V ±5%

Maximum Output Current

N/A 650 mA

Motor Thermal Protection (TS)

N/A PTC (Positive Temperature Coefficient) Termistor

Over-Temperature Protection

N/A PTC

IP Rating

N/A IP20

Dimensions

Depth

N/A 114.26 mm

Width

N/A 93 mm

Height

N/A 23 mm