E1 Series Servo Drives
E1 Series Servo Drives
The HIWIN E1 servo drive is designed to accommodate the diverse requirements of various industries, offering support for AC servo motors, linear motors, and direct drive motors. These drives feature an intelligent tuneless function that seamlessly handles changes in load, resulting in faster and more stable machine operations. Additionally, the unique gantry control function ensures excellent performance, providing users with a highly efficient and cost-effective control system solution.
- With two independent channels of 16-bit high-resolution analog voltage command input, suitable for velocity control mode and torque control mode
- Built-in velocity ripple compensation, vibration suppression and error compensation
- The ESC (Excellent Smart Cube) accessory allows E1 drives to track temperature control as well as support other types of encoders, such as analog (SIN/COS), EnDat® and BiSS®-C.
Unit of Measure
Items |
ED1S-V-04 E1 400W Drive Voltage Command & Pulse |
ED1F-E-04 E1 400W Drive EtherCat |
ED1F-H-04 E1 400W Drive mega-ulink |
ED1F-L-04 E1 400W Drive MECHATROLINK-lll |
ED1F-P-04 E1 400W Drive PROFINET |
|||||
Type | N/A Drive | |||||||||
Operating Temperature | N/A 0°C to ±45°C | |||||||||
Maximum Rated Power Output [W] | N/A 400 | |||||||||
Rated Current [Arms] | N/A 2.5 | |||||||||
Peak Max. Current [Arms] | N/A 10 | |||||||||
Three Phase Rated Voltage | N/A 100-120/200-240 Vrms, 50-60 Hz | |||||||||
Three Phase Input Power Rated Current [Arms] | N/A 1.46 | |||||||||
Single Phase Rated Voltage | N/A 100-120/200-240 Vrms, 50-60 Hz | |||||||||
Single Phase Input Power Rated Current [Arms] | N/A 2.9 | |||||||||
Fan Cooling | N/A No | |||||||||
Control Interface | N/A Voltage Command & Pulse | N/A EtherCat (CoE) | N/A Mega-ulink (MoE) | N/A MECHATROLINK-lll | N/A PROFINET | |||||
Standard or Digital Fieldbus Support | N/A Standard | N/A Digital Fieldbus Support | N/A Digital Fieldbus Support | N/A Digital Fieldbus Support | N/A Digital Fieldbus Support | |||||
Input AC Voltage Phase | N/A 1ø , 3ø | |||||||||
Depth | N/A 160 mm | |||||||||
Width | N/A 44 mm | |||||||||
Height | N/A 168 mm | |||||||||
Weight | N/A 1.1 kg | |||||||||
|