Unit of Measure

Type

N/A Drive

Operating Temperature

N/A 0°C to ±45°C

Maximum Rated Power Output [W]

N/A 400

Rated Current [Arms]

N/A 2.5

Peak Max. Current [Arms]

N/A 10

Three Phase Rated Voltage

N/A 100-120/200-240 Vrms, 50-60 Hz

Three Phase Input Power Rated Current [Arms]

N/A 1.46

Single Phase Rated Voltage

N/A 100-120/200-240 Vrms, 50-60 Hz

Single Phase Input Power Rated Current [Arms]

N/A 2.9

Fan Cooling

N/A No

Control Interface

N/A Voltage Command & Pulse

Standard or Digital Fieldbus Support

N/A Standard

Input AC Voltage Phase

N/A 1ø , 3ø

Weight

N/A 1.1 kg

Depth

N/A 160 mm

Width

N/A 44 mm

Height

N/A 168 mm