1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Outside Diameter (mm)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 16 mm N/A 44 mm N/A 221 mm N/A 790 kgf N/A 323 kgf
N/A 16 mm N/A 44 mm N/A 271 mm N/A 790 kgf N/A 323 kgf
N/A 16 mm N/A 44 mm N/A 321 mm N/A 790 kgf N/A 323 kgf
N/A 16 mm N/A 44 mm N/A 371 mm N/A 790 kgf N/A 323 kgf
N/A 16 mm N/A 44 mm N/A 471 mm N/A 790 kgf N/A 323 kgf
N/A 16 mm N/A 44 mm N/A 221 mm N/A 790 kgf N/A 323 kgf
N/A 16 mm N/A 44 mm N/A 271 mm N/A 790 kgf N/A 323 kgf
N/A 16 mm N/A 44 mm N/A 321 mm N/A 790 kgf N/A 323 kgf
N/A 16 mm N/A 44 mm N/A 371 mm N/A 790 kgf N/A 323 kgf
N/A 16 mm N/A 44 mm N/A 471 mm N/A 790 kgf N/A 323 kgf
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1