Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R16-2T4-FSI-139-221-0.008 | N/A 16 mm | N/A 44 mm | N/A 221 mm | N/A 790 kgf | N/A 323 kgf |
R16-2T4-FSI-189-271-0.008 | N/A 16 mm | N/A 44 mm | N/A 271 mm | N/A 790 kgf | N/A 323 kgf |
R16-2T4-FSI-239-321-0.008 | N/A 16 mm | N/A 44 mm | N/A 321 mm | N/A 790 kgf | N/A 323 kgf |
R16-2T4-FSI-289-371-0.008 | N/A 16 mm | N/A 44 mm | N/A 371 mm | N/A 790 kgf | N/A 323 kgf |
R16-2T4-FSI-389-471-0.008 | N/A 16 mm | N/A 44 mm | N/A 471 mm | N/A 790 kgf | N/A 323 kgf |
R16-2.5T4-FSI-139-221-0.008 | N/A 16 mm | N/A 44 mm | N/A 221 mm | N/A 790 kgf | N/A 323 kgf |
R16-2.5T4-FSI-189-271-0.008 | N/A 16 mm | N/A 44 mm | N/A 271 mm | N/A 790 kgf | N/A 323 kgf |
R16-2.5T4-FSI-239-321-0.008 | N/A 16 mm | N/A 44 mm | N/A 321 mm | N/A 790 kgf | N/A 323 kgf |
R16-2.5T4-FSI-289-371-0.008 | N/A 16 mm | N/A 44 mm | N/A 371 mm | N/A 790 kgf | N/A 323 kgf |
R16-2.5T4-FSI-389-471-0.008 | N/A 16 mm | N/A 44 mm | N/A 471 mm | N/A 790 kgf | N/A 323 kgf |