Unit of Measure

Shaft Outside Diameter

N/A 16 mm

Outside Diameter

N/A 44 mm

L1

N/A 389 mm

L2

N/A 404 mm

L3

N/A 471 mm

Accuracy Grade

N/A 3

Stroke

N/A 300 mm

Pitch Circle Diameter (PCD)

N/A 16.2 mm

Root Diameter (RD)

N/A 14.652 mm

Direction

N/A Right Hand

Lead Angle

N/A 2.81 º

Screw P.C.D.

N/A 16.2 mm

Steel Ball Diameter

N/A 1.5 mm

Circuits

N/A 1x4

Static Load

N/A 790 kgf

Dynamic Load

N/A 323 kgf

Axial Play

N/A 0 mm0.005 OR LESS mm

Drag Torque

N/A 0.05-0.5 kgf·cm0.15 MAX kgf·cm

Spacer Ball

N/A -