FSI Type – Standard Ground Ballscrews
Standard Ground Ballscrews
Unit of Measure
Items |
R16-2T4-FSI-139-221-0.008 FSI Type – Standard Ground Ballscrews |
R16-2T4-FSI-189-271-0.008 FSI Type – Standard Ground Ballscrews |
R16-2T4-FSI-239-321-0.008 FSI Type – Standard Ground Ballscrews |
R16-2T4-FSI-289-371-0.008 FSI Type – Standard Ground Ballscrews |
R16-2T4-FSI-389-471-0.008 FSI Type – Standard Ground Ballscrews |
|||||
Shaft Outside Diameter | N/A 16 mm | |||||||||
Pitch Circle Diameter (PCD) | N/A 16.2 mm | |||||||||
Root Diameter (RD) | N/A 14.652 mm | |||||||||
Outside Diameter | N/A 44 mm | |||||||||
Screw Manufacture Method | N/A | |||||||||
Operating Environment | N/A | |||||||||
Other Features | N/A | |||||||||
Additional Attribute Values | N/A | |||||||||
L1 | N/A 139 mm | N/A 189 mm | N/A 239 mm | N/A 289 mm | N/A 389 mm | |||||
L2 | N/A 154 mm | N/A 204 mm | N/A 254 mm | N/A 304 mm | N/A 404 mm | |||||
L3 | N/A 221 mm | N/A 271 mm | N/A 321 mm | N/A 371 mm | N/A 471 mm | |||||
Accuracy Grade | N/A 3 | |||||||||
Stroke | N/A 50 mm | N/A 100 mm | N/A 150 mm | N/A 200 mm | N/A 300 mm | |||||
Direction | N/A Right Hand | |||||||||
Lead Angle | N/A 2.25 º | |||||||||
Screw P.C.D. | N/A 16.2 mm | |||||||||
Steel Ball Diameter | N/A 1.5 mm | |||||||||
Circuits | N/A 1x4 | |||||||||
Static Load | N/A 790 kgf | |||||||||
Dynamic Load | N/A 323 kgf | |||||||||
Axial Play | N/A 0 mm0.005 OR LESS mm | |||||||||
Drag Torque | N/A 0.05-0.5 kgf·cm0.15 MAX kgf·cm | |||||||||
Spacer Ball | N/A - 1:1 | |||||||||
|