Datorker® Strain Wave Gearing Systems-DSH-AJ
Datorker® Strain Wave Gearing Systems
- Assembled and Lubricated
- Ring Type Circular Spline
- Crossed Roller Bearing Included
- Withstands axial and radial load
- Solid Shaft
Item # |
Reduction Ratio |
Length |
Width |
Rated Torque at Input 2000r/min |
Peak Torque at Start/Stop |
Instantaneous Permissible
|
---|---|---|---|---|---|---|
DSH-14-50-AJ | Reduction Ratio N/A 50 | Length N/A 50.5 mm | Width N/A 70 mm | Rated Torque at Input 2000r/min N/A 5.4 kgf·m0.55 N·m | Peak Torque at Start/Stop N/A 18 kgf·m1.8 N·m |
Instantaneous Permissible Max. Torque N/A 3.6 kgf·m35 N·m |
DSH-14-80-AJ | Reduction Ratio N/A 80 | Length N/A 50.5 mm | Width N/A 70 mm | Rated Torque at Input 2000r/min N/A 7.8 kgf·m0.8 N·m | Peak Torque at Start/Stop N/A 23 kgf·m2.4 N·m |
Instantaneous Permissible Max. Torque N/A 4.8 kgf·m47 N·m |
DSH-14-100-AJ | Reduction Ratio N/A 100 | Length N/A 50.5 mm | Width N/A 70 mm | Rated Torque at Input 2000r/min N/A 7.8 kgf·m0.8 N·m | Peak Torque at Start/Stop N/A 28 kgf·m2.9 N·m |
Instantaneous Permissible Max. Torque N/A 5.5 kgf·m54 N·m |
DSH-17-50-AJ | Reduction Ratio N/A 50 | Length N/A 56 mm | Width N/A 80 mm | Rated Torque at Input 2000r/min N/A 16 kgf·m1.6 N·m | Peak Torque at Start/Stop N/A 34 kgf·m3.5 N·m |
Instantaneous Permissible Max. Torque N/A 7.1 kgf·m70 N·m |
DSH-17-80-AJ | Reduction Ratio N/A 80 | Length N/A 56 mm | Width N/A 80 mm | Rated Torque at Input 2000r/min N/A 22 kgf·m2.2 N·m | Peak Torque at Start/Stop N/A 43 kgf·m4.4 N·m |
Instantaneous Permissible Max. Torque N/A 8.9 kgf·m87 N·m |
DSH-17-100-AJ | Reduction Ratio N/A 100 | Length N/A 56 mm | Width N/A 80 mm | Rated Torque at Input 2000r/min N/A 24 kgf·m2.4 N·m | Peak Torque at Start/Stop N/A 54 kgf·m5.5 N·m |
Instantaneous Permissible Max. Torque N/A 11 kgf·m110 N·m |
DSH-17-120-AJ | Reduction Ratio N/A 120 | Length N/A 56 mm | Width N/A 80 mm | Rated Torque at Input 2000r/min N/A 24 kgf·m2.4 N·m | Peak Torque at Start/Stop N/A 54 kgf·m5.5 N·m |
Instantaneous Permissible Max. Torque N/A 8.8 kgf·m86 N·m |
DSH-20-50-AJ | Reduction Ratio N/A 50 | Length N/A 63.5 mm | Width N/A 90 mm | Rated Torque at Input 2000r/min N/A 25 kgf·m2.5 N·m | Peak Torque at Start/Stop N/A 56 kgf·m5.7 N·m |
Instantaneous Permissible Max. Torque N/A 10 kgf·m98 N·m |
DSH-20-80-AJ | Reduction Ratio N/A 80 | Length N/A 63.5 mm | Width N/A 90 mm | Rated Torque at Input 2000r/min N/A 34 kgf·m3.5 N·m | Peak Torque at Start/Stop N/A 74 kgf·m7.5 N·m |
Instantaneous Permissible Max. Torque N/A 13 kgf·m127 N·m |
DSH-20-100-AJ | Reduction Ratio N/A 100 | Length N/A 63.5 mm | Width N/A 90 mm | Rated Torque at Input 2000r/min N/A 40 kgf·m4.1 N·m | Peak Torque at Start/Stop N/A 82 kgf·m8.4 N·m |
Instantaneous Permissible Max. Torque N/A 15 kgf·m147 N·m |
DSH-20-120-AJ | Reduction Ratio N/A 120 | Length N/A 63.5 mm | Width N/A 90 mm | Rated Torque at Input 2000r/min N/A 40 kgf·m4.1 N·m | Peak Torque at Start/Stop N/A 87 kgf·m8.9 N·m |
Instantaneous Permissible Max. Torque N/A 15 kgf·m147 N·m |
DSH-25-50-AJ | Reduction Ratio N/A 50 | Length N/A 72.5 mm | Width N/A 110 mm | Rated Torque at Input 2000r/min N/A 39 kgf·m4 N·m | Peak Torque at Start/Stop N/A 98 kgf·m10 N·m |
Instantaneous Permissible Max. Torque N/A 19 kgf·m186 N·m |
DSH-25-80-AJ | Reduction Ratio N/A 80 | Length N/A 72.5 mm | Width N/A 110 mm | Rated Torque at Input 2000r/min N/A 63 kgf·m6.4 N·m | Peak Torque at Start/Stop N/A 137 kgf·m14 N·m |
Instantaneous Permissible Max. Torque N/A 26 kgf·m255 N·m |
DSH-25-100-AJ | Reduction Ratio N/A 100 | Length N/A 72.5 mm | Width N/A 110 mm | Rated Torque at Input 2000r/min N/A 67 kgf·m6.8 N·m | Peak Torque at Start/Stop N/A 157 kgf·m16 N·m |
Instantaneous Permissible Max. Torque N/A 29 kgf·m284 N·m |
DSH-25-120-AJ | Reduction Ratio N/A 120 | Length N/A 72.5 mm | Width N/A 110 mm | Rated Torque at Input 2000r/min N/A 67 kgf·m6.8 N·m | Peak Torque at Start/Stop N/A 167 kgf·m17 N·m |
Instantaneous Permissible Max. Torque N/A 31 kgf·m304 N·m |
DSH-32-50-AJ | Reduction Ratio N/A 50 | Length N/A 84.5 mm | Width N/A 115 mm | Rated Torque at Input 2000r/min N/A 76 kgf·m7.8 N·m | Peak Torque at Start/Stop N/A 216 kgf·m22 N·m |
Instantaneous Permissible Max. Torque N/A 39 kgf·m382 N·m |
DSH-32-80-AJ | Reduction Ratio N/A 80 | Length N/A 84.5 mm | Width N/A 115 mm | Rated Torque at Input 2000r/min N/A 118 kgf·m12 N·m | Peak Torque at Start/Stop N/A 304 kgf·m31 N·m |
Instantaneous Permissible Max. Torque N/A 58 kgf·m568 N·m |
DSH-32-100-AJ | Reduction Ratio N/A 100 | Length N/A 84.5 mm | Width N/A 115 mm | Rated Torque at Input 2000r/min N/A 137 kgf·m14 N·m | Peak Torque at Start/Stop N/A 333 kgf·m34 N·m |
Instantaneous Permissible Max. Torque N/A 66 kgf·m647 N·m |
DSH-32-120-AJ | Reduction Ratio N/A 120 | Length N/A 84.5 mm | Width N/A 115 mm | Rated Torque at Input 2000r/min N/A 137 kgf·m14 N·m | Peak Torque at Start/Stop N/A 353 kgf·m36 N·m |
Instantaneous Permissible Max. Torque N/A 70 kgf·m686 N·m |