• Assembled and Lubricated
  • Ring Type Circular Spline
  • Crossed Roller Bearing Included
  • Withstands axial and radial load
  • Solid Shaft
Unit of Measure

Specifications

Series

N/A Standard

Performance

N/A Sealed Solid Shaft

Reduction Ratio

N/A 50

Length

N/A 56 mm

Width

N/A 80 mm

Rated Torque at Input 2000r/min

N/A 16 kgf·m1.6 N·m

Peak Torque at Start/Stop

N/A 34 kgf·m3.5 N·m

Instantaneous Permissible
Max. Torque

N/A 7.1 kgf·m70 N·m

Moment of Inertia [kg-m2(×10-4)]

N/A 0.059

Weight

N/A 0.94 kg

Dimensional Drawing


Datorker DSH-AJ Type 17in Size Chart - Dimensional Drawing

Dimensions

⌀A h7

N/A 80 mm

⌀B

N/A 64 mm

⌀C h7

N/A 45 mm

⌀D h7

N/A 84 mm

⌀E h6

N/A 8 mm

F

N/A 12 mm

G

N/A 56 mm

H

N/A 17 mm

I

N/A 23 mm

J

N/A 16 mm

K

N/A 16 mm

L

N/A 10 mm

M

N/A 8.5 mm

N

N/A 3 mm

P

N/A 0.5 mm

T

N/A 12

U

N/A 3.5 mm

V

N/A 74 mm

W1

N/A 20 E. A. 16

W2

N/A M3 x 6DP

W3

N/A ø3.5x12 DP

X

N/A 54 mm

Y

N/A 18 º

Z

N/A 18 º