• Assembled and Lubricated
  • Ring Type Circular Spline
  • Crossed Roller Bearing Included
  • Withstands axial and radial load
  • Solid Shaft
Unit of Measure

Specifications

Series

N/A Standard

Performance

N/A Sealed Solid Shaft

Reduction Ratio

N/A 100

Length

N/A 50.5 mm

Width

N/A 70 mm

Rated Torque at Input 2000r/min

N/A 7.8 kgf·m0.8 N·m

Peak Torque at Start/Stop

N/A 28 kgf·m2.9 N·m

Instantaneous Permissible
Max. Torque

N/A 5.5 kgf·m54 N·m

Moment of Inertia [kg-m2(×10-4)]

N/A 0.025

Weight

N/A 0.66 kg

Dimensional Drawing


Datorker DSH-AJ Type 14in Size Chart - Dimensional Drawing

Dimensions

⌀A h7

N/A 70 mm

⌀B

N/A 54 mm

⌀C h7

N/A 36 mm

⌀D h7

N/A 74 mm

⌀E h6

N/A 6 mm

F

N/A 11 mm

G

N/A 50.5 mm

H

N/A 15 mm

I

N/A 20.5 mm

J

N/A 15 mm

K

N/A 14 mm

L

N/A 9 mm

M

N/A 8 mm

N

N/A 2.5 mm

P

N/A 0.5 mm

T

N/A 8

U

N/A 3.5 mm

V

N/A 64 mm

W1

N/A 12 E. A. 8

W2

N/A M3x5DP

W3

N/A ø3.5 x11.5DP

X

N/A 44 mm

Y

N/A 30 º

Z

N/A 30 º