Item # |
Table Diameter |
Center Height |
Table Height |
Continuous Torque [Nm] (Rotary/Tilting ±120°) |
Max. Torque [N.m] (Rotary/Tilting ±120°) |
Maximum Allowable Working Inertia [kgm2] |
Load Weight |
Cooling Method |
Net Weight |
---|---|---|---|---|---|---|---|---|---|
RAB-200 | N/A 200 mm | N/A 195 mm | N/A 240 mm | N/A 28/65 | N/A 81/280 | N/A 1.6 | N/A 20 kg | N/A Air Cooling | N/A 20 kg |
RAB-500 | N/A 500 mm | N/A 325 mm | N/A 265 mm | N/A 600/2000 | N/A 1100/3600 | N/A 23.8 | N/A 850 kg | N/A Water Cooling | N/A 850 kg |
RAB-630 | N/A 630 mm | N/A 325 mm | N/A 265 mm | N/A 600/2580*2 | N/A 1100/4800*2 | N/A 23.8 | N/A 850 kg | N/A Water Cooling | N/A 850 kg |
RAB-800 | N/A 800 mm | N/A 325 mm | N/A 225 mm | N/A 2200/4400*2 | N/A 3900/7800*2 | N/A 177.6 | N/A 200 kg | N/A Water Cooling | N/A 1200 kg |