-
Torque Motors and Direct Drive Rotary Tables
torque-motors-and-direct-drive-rotary-tables
-
Single-axis Direct Drive Rotary Tables
For heavy external torque applications, such as drilling, milling, cutting and fabricating, select HIWIN Torque Motor Rotary tables. With high rigidity, powerful brakes, high precision and high speed, and absolute encoders, some models offer continuous force up to 1,290 Nm.
-
Multi-Axis Direct Drive Rotary Tables
Save design and installation time with HIWIN multi-axis torque motor rotary tables. TMRT’s are highly accurate. With two axis and trunnion style models to choose from, the compact design achieves high speed, no backlash and high rigidity. Some models offer continuous force up to 4400 Nm.