• RAB-800

    The RAB series trunnion multi-axis rotary tables utilize an air or water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.

    • Symmetrical trunnion motion design.
    • High positioning accuracy, suitable for high-precision simultaneous machining.
    • Built-in powerful air brake system.
    • Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.

  • RAS-650

    The RAS series single-arm multi-axis rotary tables utilize a water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.

    • Single-arm rotary table, compact structure, suitable for five-axis machine design with limited space.
    • High-response simultaneous processing performance.
    • Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.