The RAB series trunnion multi-axis rotary tables utilize an air or water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Symmetrical trunnion motion design.
  • High positioning accuracy, suitable for high-precision simultaneous machining.
  • Built-in powerful air brake system.
  • Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.
Unit of Measure

Dimensions

Table Diameter

N/A 200 mm

Center Height

N/A 195 mm

Table Height

N/A 240 mm

Specifications

Continuous Torque [Nm] (Rotary/Tilting ±120°)

N/A 28/65

Max. Torque [N.m] (Rotary/Tilting ±120°)

N/A 81/280

Maximum Allowable Working Inertia [kgm2]

N/A 1.6

Load Weight

N/A 20 kg

Cooling Method

N/A Air Cooling

Style

N/A Rotary

Drive Type

N/A Single Drive

Axis (Tilting ±)

N/A 120 º

Clamping Torque [N.m] (Rotary/Tilting ±120°)

N/A 300/200

Axis (Tilting ±)

N/A Rotary/Tilting ±120°

T-Slot Width

N/A 12H8

Clamping Type

N/A Pneumatic (6 Bar)

Positioning Accuracy [arc-sec]

N/A ±10

Repeatability Accuracy [arc-sec]

N/A 6

Max Speed [rpm] (Rotary/Tilting ±120°)

N/A 400/250

Net Weight

N/A 20 kg