The RAB series trunnion multi-axis rotary tables utilize an air or water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Symmetrical trunnion motion design.
  • High positioning accuracy, suitable for high-precision simultaneous machining.
  • Built-in powerful air brake system.
  • Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.
Unit of Measure

Dimensions

Table Diameter

N/A 500 mm

Center Height

N/A 325 mm

Table Height

N/A 265 mm

Specifications

Continuous Torque [Nm] (Rotary/Tilting ±120°)

N/A 600/2000

Max. Torque [N.m] (Rotary/Tilting ±120°)

N/A 1100/3600

Maximum Allowable Working Inertia [kgm2]

N/A 23.8

Load Weight

N/A 850 kg

Cooling Method

N/A Water Cooling

Style

N/A Rotary

Drive Type

N/A Single Drive

Axis (Tilting ±)

N/A 120 º

Clamping Torque [N.m] (Rotary/Tilting ±120°)

N/A 2400/6600*2

Cooling Power [W] (Rotary/Tilting ±120°)

N/A 4077/9900

Axis (Tilting ±)

N/A Rotary/Tilting ±120°

T-Slot Width

N/A 14H8

Clamping Type

N/A Pneumatic (6 Bar)

Positioning Accuracy [arc-sec]

N/A ±5

Repeatability Accuracy [arc-sec]

N/A 4

Max Speed [rpm] (Rotary/Tilting ±120°)

N/A 100/40

Net Weight

N/A 850 kg