Unit of Measure

Type

N/A Drive

Operating Temperature

N/A 0°C to ±45°C

Maximum Rated Power Output [W]

N/A 1000

Rated Current [Arms]

N/A 5.6

Peak Max. Current [Arms]

N/A 23.3

Three Phase Rated Voltage

N/A 100-120/200-240 Vrms, 50-60 Hz

Three Phase Input Power Rated Current [Arms]

N/A 3.3

Single Phase Rated Voltage

N/A 100-120/200-240 Vrms, 50-60 Hz

Single Phase Input Power Rated Current [Arms]

N/A 6.5

Fan Cooling

N/A No

Control Interface

N/A Voltage Command & Pulse

Standard or Digital Fieldbus Support

N/A Standard

Input AC Voltage Phase

N/A 1ø , 3ø

Weight

N/A 1.6 kg

Depth

N/A 190 mm

Width

N/A 60 mm

Height

N/A 168 mm