Unit of Measure

Type

N/A Drive

Operating Temperature

N/A 0°C to ±45°C

Maximum Rated Power Output [W]

N/A 4000

Rated Current [Arms]

N/A 25

Peak Max. Current [Arms]

N/A 75

Three Phase Rated Voltage

N/A 200-240 Vrms, 50-60 Hz

Three Phase Input Power Rated Current [Arms]

N/A 17

Fan Cooling

N/A No

Control Interface

N/A PROFINET

Standard or Digital Fieldbus Support

N/A Digital Fieldbus Support

Input AC Voltage Phase

N/A

Weight

N/A 3.4 kg

Depth

N/A 232 mm

Width

N/A 100 mm

Height

N/A 220 mm