Unit of Measure

Type

N/A Drive

Operating Temperature

N/A 0°C to ±40°C

Maximum Rated Power Output [W]

N/A 5000

Rated Current [Arms]

N/A 16

Peak Max. Current [Arms]

N/A 42

Three Phase Rated Voltage

N/A 380-480 Vrma, 50-60 Hz

Three Phase Input Power Rated Current [Arms]

N/A 12.6

Fan Cooling

N/A Yes

Control Interface

N/A EtherCat (CoE)

Standard or Digital Fieldbus Support

N/A Digital Fieldbus Support

Input AC Voltage Phase

N/A

Weight

N/A 4 kg

Depth

N/A 250 mm

Width

N/A 80 mm

Height

N/A 256 mm