Unit of Measure

Type

N/A Drive

Operating Temperature

N/A 0°C to ±45°C

Maximum Rated Power Output [W]

N/A 2000

Rated Current [Arms]

N/A 12

Peak Max. Current [Arms]

N/A 42

Three Phase Rated Voltage

N/A 200-240 Vrms, 50-60 Hz

Three Phase Input Power Rated Current [Arms]

N/A 11.3

Fan Cooling

N/A No

Control Interface

N/A PROFINET

Standard or Digital Fieldbus Support

N/A Digital Fieldbus Support

Input AC Voltage Phase

N/A 1ø , 3ø

Weight

N/A 1.9 kg

Depth

N/A 190 mm

Width

N/A 75 mm

Height

N/A 168 mm