Trunnion Motion (RAB) Multi-Axis Direct Drive Rotary Tables
Multi-Axis Direct Drive Rotary Tables
The RAB series trunnion multi-axis rotary tables utilize an air or water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
- Symmetrical trunnion motion design.
- High positioning accuracy, suitable for high-precision simultaneous machining.
- Built-in powerful air brake system.
- Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.
Unit of Measure
Items |
RAB-200 Trunnion Motion (RAB) Multi-Axis Direct Drive Rotary Tables |
RAB-500 Trunnion Motion (RAB) Multi-Axis Direct Drive Rotary Tables |
RAB-630 Trunnion Motion (RAB) Multi-Axis Direct Drive Rotary Tables |
RAB-800 Trunnion Motion (RAB) Multi-Axis Direct Drive Rotary Tables |
||||
Table Diameter | N/A 200 mm | N/A 500 mm | N/A 630 mm | N/A 800 mm | ||||
Center Height | N/A 195 mm | N/A 325 mm | N/A 325 mm | N/A 325 mm | ||||
Table Height | N/A 240 mm | N/A 265 mm | N/A 265 mm | N/A 225 mm | ||||
Continuous Torque [Nm] (Rotary/Tilting ±120°) | N/A 28/65 | N/A 600/2000 | N/A 600/2580*2 | N/A 2200/4400*2 | ||||
Max. Torque [N.m] (Rotary/Tilting ±120°) | N/A 81/280 | N/A 1100/3600 | N/A 1100/4800*2 | N/A 3900/7800*2 | ||||
Maximum Allowable Working Inertia [kgm2] | N/A 1.6 | N/A 23.8 | N/A 23.8 | N/A 177.6 | ||||
Load Weight | N/A 20 kg | N/A 850 kg | N/A 850 kg | N/A 200 kg | ||||
Cooling Method | N/A Air Cooling | N/A Water Cooling | N/A Water Cooling | N/A Water Cooling | ||||
Style | N/A Rotary | |||||||
Drive Type | N/A Single Drive | N/A Single Drive | N/A Double Drive | N/A Double Drive | ||||
Axis (Tilting ±) | N/A 120 º | |||||||
Clamping Torque [N.m] (Rotary/Tilting ±120°) | N/A 300/200 | N/A 2400/6600*2 | N/A 2400/4800*2 | N/A 4200/8400*2 | ||||
Cooling Power [W] (Rotary/Tilting ±120°) | N/A | N/A 4077/9900 | N/A 4077/16524 | N/A 9900/19800 | ||||
Axis (Tilting ±) | N/A Rotary/Tilting ±120° | |||||||
T-Slot Width | N/A 12H8 | N/A 14H8 | N/A 14H8 | N/A 14H8 | ||||
Clamping Type | N/A Pneumatic (6 Bar) | |||||||
Positioning Accuracy [arc-sec] | N/A ±10 | N/A ±5 | N/A ±5 | N/A ±5 | ||||
Repeatability Accuracy [arc-sec] | N/A 6 | N/A 4 | N/A 4 | N/A 4 | ||||
Max Speed [rpm] (Rotary/Tilting ±120°) | N/A 400/250 | N/A 100/40 | N/A 100/60 | N/A 90/60 | ||||
Net Weight | N/A 20 kg | N/A 850 kg | N/A 850 kg | N/A 1200 kg | ||||
|