Single-arm 2-Axis (RAS) Multi-Axis Direct Drive Rotary Tables
Multi-Axis Direct Drive Rotary Tables
The RAS series single-arm multi-axis rotary tables utilize a water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
- Single-arm rotary table, compact structure, suitable for five-axis machine design with limited space.
- High-response simultaneous processing performance.
- Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.
Unit of Measure
Items |
RAS-170 Single-arm 2-Axis (RAS) Multi-Axis Direct Drive Rotary Tables |
RAS-650 Single-arm 2-Axis (RAS) Multi-Axis Direct Drive Rotary Tables |
||
Table Diameter | N/A 170 mm | N/A 650 mm | ||
Center Height | N/A 260 mm | N/A 300 mm | ||
Table Height | N/A 260 mm | N/A 250 mm | ||
Continuous Torque [Nm] (Rotary/Tilting ±120°) | N/A 35/205 | N/A 600/2000 | ||
Max. Torque [N.m] (Rotary/Tilting ±120°) | N/A 66.5/390 | N/A 1100/3600 | ||
Maximum Allowable Working Inertia [kgm2] | N/A 0.5 | N/A 23.5 | ||
Load Weight | N/A 30 kg | N/A 300 kg | ||
Cooling Method | N/A Water Cooling | |||
Style | N/A Rotary | |||
Drive Type | N/A | |||
Axis (Tilting ±) | N/A 120 º | |||
Clamping Torque [N.m] (Rotary/Tilting ±120°) | N/A 342/840 | N/A 2400/4200 | ||
Cooling Power [W] (Rotary/Tilting ±120°) | N/A 609/1666 | N/A 4077/9900 | ||
Axis (Tilting ±) | N/A Rotary/Tilting ±120° | |||
T-Slot Width | N/A 14H8 | |||
Clamping Type | N/A Pneumatic (6 Bar) | |||
Positioning Accuracy [arc-sec] | N/A ±5 | |||
Repeatability Accuracy [arc-sec] | N/A 4 | |||
Max Speed [rpm] (Rotary/Tilting ±120°) | N/A 200/100 | N/A 100/60 | ||
Net Weight | N/A 250 kg | N/A 1300 kg | ||
|