The RAS series single-arm multi-axis rotary tables utilize a water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Single-arm rotary table, compact structure, suitable for five-axis machine design with limited space.
  • High-response simultaneous processing performance.
  • Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.
Unit of Measure

Dimensions

Table Diameter

N/A 650 mm

Center Height

N/A 300 mm

Table Height

N/A 250 mm

Specifications

Continuous Torque [Nm] (Rotary/Tilting ±120°)

N/A 600/2000

Max. Torque [N.m] (Rotary/Tilting ±120°)

N/A 1100/3600

Maximum Allowable Working Inertia [kgm2]

N/A 23.5

Load Weight

N/A 300 kg

Cooling Method

N/A Water Cooling

Style

N/A Rotary

Axis (Tilting ±)

N/A 120 º

Clamping Torque [N.m] (Rotary/Tilting ±120°)

N/A 2400/4200

Cooling Power [W] (Rotary/Tilting ±120°)

N/A 4077/9900

Axis (Tilting ±)

N/A Rotary/Tilting ±120°

T-Slot Width

N/A 14H8

Clamping Type

N/A Pneumatic (6 Bar)

Positioning Accuracy [arc-sec]

N/A ±5

Repeatability Accuracy [arc-sec]

N/A 4

Max Speed [rpm] (Rotary/Tilting ±120°)

N/A 100/60

Net Weight

N/A 1300 kg