The RAS series single-arm multi-axis rotary tables utilize a water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Single-arm rotary table, compact structure, suitable for five-axis machine design with limited space.
  • High-response simultaneous processing performance.
  • Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.
Unit of Measure

Dimensions

Table Diameter

N/A 170 mm

Center Height

N/A 260 mm

Table Height

N/A 260 mm

Specifications

Continuous Torque [Nm] (Rotary/Tilting ±120°)

N/A 35/205

Max. Torque [N.m] (Rotary/Tilting ±120°)

N/A 66.5/390

Maximum Allowable Working Inertia [kgm2]

N/A 0.5

Load Weight

N/A 30 kg

Cooling Method

N/A Water Cooling

Style

N/A Rotary

Axis (Tilting ±)

N/A 120 º

Clamping Torque [N.m] (Rotary/Tilting ±120°)

N/A 342/840

Cooling Power [W] (Rotary/Tilting ±120°)

N/A 609/1666

Axis (Tilting ±)

N/A Rotary/Tilting ±120°

T-Slot Width

N/A 14H8

Clamping Type

N/A Pneumatic (6 Bar)

Positioning Accuracy [arc-sec]

N/A ±5

Repeatability Accuracy [arc-sec]

N/A 4

Max Speed [rpm] (Rotary/Tilting ±120°)

N/A 200/100

Net Weight

N/A 250 kg