High precision and high flexibility SCARA robot is widely used in various automation field. It can be easily integrated with peripheral control units and combined with linear modules, vision systems, end effectors etc. In addition to stand alone operations, it can also be used in a system workstations, and can easily adapt to changes in the production line to enhance quality and efficiency.

Applications include material handling, arranging, packaging, assembly, dispensing, component insertion, inspection and more.

  • Hiwin can supply complete solutions, with a Hiwin electric gripper, adapter plate, vision system, RTU and more. Consult with a Hiwin engineer.
  • Strong and reliable. Select the model that meets your strength and reach requirements in a light and compact form.
  • Manipulator, Tech Pendant, controller and cables are all included.
  • Software and updates are free. Offline version available for PC based programming.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item #

Covered

Rated Payload

Maximum Payload

Max. Working Radius

Protection Rating

Weight

N/A No N/A 2 kg N/A 5 kg N/A 400 mm N/A IP20 N/A 23 kg
N/A No N/A 2 kg N/A 5 kg N/A 400 mm N/A IP20 N/A 23 kg
N/A No N/A 2 kg N/A 5 kg N/A 500 mm N/A IP20 N/A 23 kg
N/A No N/A 2 kg N/A 5 kg N/A 500 mm N/A IP20 N/A 23 kg
N/A Yes N/A 2 kg N/A 5 kg N/A 400 mm N/A IP20 N/A 23 kg
N/A Yes N/A 2 kg N/A 5 kg N/A 400 mm N/A IP20 N/A 23 kg
N/A Yes N/A 2 kg N/A 5 kg N/A 500 mm N/A IP20 N/A 23 kg
N/A Yes N/A 2 kg N/A 5 kg N/A 500 mm N/A IP20 N/A 23 kg
N/A No N/A 5 kg N/A 10 kg N/A 600 mm N/A IP20 N/A 32 kg
N/A No N/A 5 kg N/A 10 kg N/A 600 mm N/A IP20 N/A 32 kg
N/A No N/A 5 kg N/A 10 kg N/A 700 mm N/A IP20 N/A 32 kg
N/A No N/A 5 kg N/A 10 kg N/A 700 mm N/A IP20 N/A 32 kg
N/A No N/A 5 kg N/A 10 kg N/A 800 mm N/A IP20 N/A 32 kg
N/A No N/A 5 kg N/A 10 kg N/A 800 mm N/A IP20 N/A 32 kg
N/A Yes N/A 5 kg N/A 10 kg N/A 600 mm N/A IP20 N/A 32 kg
N/A Yes N/A 5 kg N/A 10 kg N/A 600 mm N/A IP20 N/A 32 kg
N/A Yes N/A 5 kg N/A 10 kg N/A 700 mm N/A IP20 N/A 32 kg
N/A Yes N/A 5 kg N/A 10 kg N/A 700 mm N/A IP20 N/A 32 kg
N/A Yes N/A 5 kg N/A 10 kg N/A 800 mm N/A IP20 N/A 32 kg
N/A Yes N/A 5 kg N/A 10 kg N/A 800 mm N/A IP20 N/A 32 kg
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1