High precision and high flexibility SCARA robot is widely used in various automation field. It can be easily integrated with peripheral control units and combined with linear modules, vision systems, end effectors etc. In addition to stand alone operations, it can also be used in a system workstations, and can easily adapt to changes in the production line to enhance quality and efficiency.
Applications include material handling, arranging, packaging, assembly, dispensing, component insertion, inspection and more.
Item # |
Covered |
Rated Payload |
Maximum Payload |
Max. Working Radius |
Protection Rating |
Weight |
---|---|---|---|---|---|---|
RS405-400-200-LU | N/A No | N/A 2 kg | N/A 5 kg | N/A 400 mm | N/A IP20 | N/A 23 kg |
RS405-400-400-LU | N/A No | N/A 2 kg | N/A 5 kg | N/A 400 mm | N/A IP20 | N/A 23 kg |
RS405-500-200-LU | N/A No | N/A 2 kg | N/A 5 kg | N/A 500 mm | N/A IP20 | N/A 23 kg |
RS405-500-400-LU | N/A No | N/A 2 kg | N/A 5 kg | N/A 500 mm | N/A IP20 | N/A 23 kg |
RS405-400-20P-LU | N/A Yes | N/A 2 kg | N/A 5 kg | N/A 400 mm | N/A IP20 | N/A 23 kg |
RS405-400-40P-LU | N/A Yes | N/A 2 kg | N/A 5 kg | N/A 400 mm | N/A IP20 | N/A 23 kg |
RS405-500-20P-LU | N/A Yes | N/A 2 kg | N/A 5 kg | N/A 500 mm | N/A IP20 | N/A 23 kg |
RS405-500-40P-LU | N/A Yes | N/A 2 kg | N/A 5 kg | N/A 500 mm | N/A IP20 | N/A 23 kg |
RS410-600-200-LU | N/A No | N/A 5 kg | N/A 10 kg | N/A 600 mm | N/A IP20 | N/A 32 kg |
RS410-600-400-LU | N/A No | N/A 5 kg | N/A 10 kg | N/A 600 mm | N/A IP20 | N/A 32 kg |
RS410-700-200-LU | N/A No | N/A 5 kg | N/A 10 kg | N/A 700 mm | N/A IP20 | N/A 32 kg |
RS410-700-400-LU | N/A No | N/A 5 kg | N/A 10 kg | N/A 700 mm | N/A IP20 | N/A 32 kg |
RS410-800-200-LU | N/A No | N/A 5 kg | N/A 10 kg | N/A 800 mm | N/A IP20 | N/A 32 kg |
RS410-800-400-LU | N/A No | N/A 5 kg | N/A 10 kg | N/A 800 mm | N/A IP20 | N/A 32 kg |
RS410-600-20P-LU | N/A Yes | N/A 5 kg | N/A 10 kg | N/A 600 mm | N/A IP20 | N/A 32 kg |
RS410-600-40P-LU | N/A Yes | N/A 5 kg | N/A 10 kg | N/A 600 mm | N/A IP20 | N/A 32 kg |
RS410-700-20P-LU | N/A Yes | N/A 5 kg | N/A 10 kg | N/A 700 mm | N/A IP20 | N/A 32 kg |
RS410-700-40P-LU | N/A Yes | N/A 5 kg | N/A 10 kg | N/A 700 mm | N/A IP20 | N/A 32 kg |
RS410-800-20P-LU | N/A Yes | N/A 5 kg | N/A 10 kg | N/A 800 mm | N/A IP20 | N/A 32 kg |
RS410-800-40P-LU | N/A Yes | N/A 5 kg | N/A 10 kg | N/A 800 mm | N/A IP20 | N/A 32 kg |