Item # |
Table Diameter |
Continuous Torque [Nm] |
Max. Torque [N.m] |
Maximum Allowable Working Inertia [kgm2] |
Load Weight |
Cooling Method |
---|---|---|---|---|---|---|
RCH-200 | N/A 200 mm | N/A 65 | N/A 195 | N/A 4.3 | N/A 100 kg | N/A Water Cooling |
RCH-400 | N/A 400 mm | N/A 480 | N/A 910 | N/A 14.8 | N/A 500 kg | N/A Water Cooling |
RCH-600 | N/A 600 mm | N/A 1290 | N/A 2400 | N/A 57.7 | N/A 850 kg | N/A Water Cooling |
RCH-800 | N/A 800 mm | N/A 2000 | N/A 3600 | N/A 137.6 | N/A 1800 kg | N/A Water Cooling |