The RCH series rotary tables utilize a water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Continuous torque up to 2000Nm
  • Best horizontal choice for upgrading a processing machine to 3+1 axis.
  • High dynamic performance positioning rotary table.
  • High accuracy of allowable deflection.
  • Integrated milling, turning and grinding application.
Unit of Measure

Dimensions

Table Diameter

N/A 600 mm

Specifications

Continuous Torque [Nm]

N/A 1290

Max. Torque [N.m]

N/A 2400

Maximum Allowable Working Inertia [kgm2]

N/A 57.7

Load Weight

N/A 850 kg

Cooling Method

N/A Water Cooling

Max. Speed [rpm]

N/A 100

Positioning Accuracy [arc-sec]

N/A ±5

Repeatability Accuracy [arc-sec]

N/A 4

Clamping Type

N/A Hydraulic (70 bar)

Clamping Torque [N.m]

N/A 3200

Cooling Power [W]

N/A 7600

Net Weight

N/A 430 kg