• DMN-Series-Drive2

    The DMN series is designed with an extremely low profile and a high resolution optical encoder optimized to achieve high dynamic motion, high torque and high precision. The DMN series is a perfect fit for industries that require high precision but less force.

    • Outer rotating structure
    • Space saving with Low profile design
    • High resolution optical encoder

  • Direct-Drive-Motor-DMY-Series

    The DMY series is designed with an intergrated, high resolution feedback system which is optimized to achieve high dynamic motion, high torque and high precision. The DMY series is a perfect fit for indusries that require high precision.

    • Outer rotating structure
    • Integrated high resolution incremental/absolute feedback system
    • High dynamic, torque and precision
    • Compatible with special environments

  • Direct-Drive-Rotary-Tables-DMS

    The DMS series is designed with an integrated, high resolution feedback system optimized to achieve high dynamic motion, high torque and high precision. The DMS series is a perfect fit for industries that require high precision.

    • Inner rotating structure
    • High dynamic, torque and precision

  • Direct-Drive-Rotary-Table-DMT

    The DMT series is designed ultra thin. The very low profile allows for very large shafts for design flexibility. This is an external rotation direct drive rotary tabl with high thrust force density and highly rigid design.

  • RCV

    The RCV series rotary tables utilize an air or water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.

    • Continuous torque up to 148Nm
    • Best vertical choice for upgrading a processing machine to 3+1 axis.
    • Used high rigidity bearing.
    • High positioning and high repeatability can be achieved by using high-precision encoder.

  • RCH

    The RCH series rotary tables utilize a water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.

    • Continuous torque up to 2000Nm
    • Best horizontal choice for upgrading a processing machine to 3+1 axis.
    • High dynamic performance positioning rotary table.
    • High accuracy of allowable deflection.
    • Integrated milling, turning and grinding application.